IESNA:LM-63-2002
[TEST]P939660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10895
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
993.8 987.6 974.6 963.3 960.4 961.6 965 971.2 976.9 978.6
979.1 987.6 1005.2 1034.1 1082.2 1150.1 1232.8 1332.5 1459.9 1611.7
1783.8 1994.5 2249.9 2540.4 2853 3188.8 3511 3661.1 3441.4 2659.3
1446.9 408.3 125.2 74.2 42.5 17.6 0
993.8 990.4 976.9 965.5 962.7 963.3 966.7 972.9 978 979.7
980.8 989.9 1006.9 1037.4 1084.5 1153 1236.8 1337 1467.8 1619.6
1797.4 2014.3 2279.9 2564.2 2882.4 3226.7 3542.2 3678.1 3406.8 2599.8
1379.5 382.8 121.2 68 39.6 15.9 0
993.8 989.3 976.3 964.4 959.3 959.9 961.6 965 967.2 969.5
972.9 982.5 1000.6 1029.5 1077.1 1139.9 1220.4 1315.5 1438.4 1588.5
1775.9 2010.3 2285.6 2591.4 2908.5 3244.9 3562.5 3727.9 3526.9 2808.2
1667.2 615 164.2 81.5 48.1 18.7 0
993.8 987 974.6 961.6 954.8 953.1 954.2 954.8 954.8 958.7
964.4 975.2 993.3 1021.6 1062.4 1122.4 1202.2 1299.6 1422.5 1572
1774.8 2017.1 2326.3 2674.6 3031.4 3381.3 3708.1 3892.7 3790.8 3259.6
2238 1082.8 326.2 118.9 57.8 18.1 0
993.8 987 975.2 961.6 953.1 951.4 952.5 952.5 952.5 957
967.2 976.9 992.1 1016.5 1053.3 1108.8 1189.2 1289.4 1412.9 1570.3
1778.2 2055.1 2412.4 2835.4 3270.3 3659.9 3974.2 4173.6 4197.4 3925.5
3130.5 1882.9 799.6 203.9 68.5 15.9 0
993.8 985.3 973.5 959.9 950.8 949.1 950.8 953.1 953.1 957.6
968.4 976.3 988.2 1014.2 1053.3 1108.8 1186.9 1289.4 1415.2 1581.1
1798 2095.8 2495.7 2983.2 3478.2 3908 4222.8 4457.3 4601.1 4509.4
3908.6 2744.3 1314.4 412.8 87.8 20.4 0
993.8 987 974.6 960.4 951.4 949.1 950.2 952.5 952.5 957
967.2 978 993.3 1018.2 1056.7 1113.3 1192.6 1292.3 1416.9 1574.3
1782.1 2059.6 2418.6 2835.4 3265.8 3663.9 3992.4 4221.1 4251.7 3952.7
3202.4 1955.4 768.5 198.2 57.2 15.3 0
993.8 988.2 976.3 962.1 953.1 950.8 952.5 954.2 955.9 960.4
967.8 979.7 998.9 1027.8 1069.2 1126.4 1207.3 1305.9 1428.8 1582.8
1786.7 2043.7 2354.6 2693.9 3041 3391.5 3723.9 3910.2 3782.8 3285.1
2302 1106.5 330.1 124 58.9 18.1 0
993.8 989.9 977.4 963.8 956.5 955.3 957.6 962.1 966.1 970.1
975.2 985.3 1005.2 1036.3 1082.8 1146.7 1226.6 1323.4 1444.6 1591.3
1777 2007.5 2277.6 2572.7 2880.7 3213.7 3541 3705.8 3532.5 2937.9
1856.3 729.4 209 99.7 53.2 21.5 0
993.8 991 978 964.4 958.2 957.6 961.6 969.5 976.3 980.3
984.2 994.4 1013.1 1044.8 1093.5 1162 1245.8 1347.2 1471.8 1622.4
1796.8 2013.7 2263.5 2543.8 2841.7 3171.8 3486.1 3609.5 3376.2 2620.8
1436.1 432.6 131.9 66.8 35.7 14.2 0
993.8 990.4 978 964.4 958.2 958.2 962.1 969.5 976.9 980.3
983.7 992.1 1011.4 1041.4 1089.5 1156.4 1239.6 1345.5 1470.7 1613.4
1785 1992.8 2241.4 2523.4 2807.7 3137.8 3458.9 3610.7 3413.6 2699.5
1529.6 480.8 139.3 72.5 37.4 13 0
